IESNA:LM-63-2002
[TEST]P947868
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-830-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12318
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1445.3 1809.6 2139 2394 2601.9 2719.5 2774.8 2794.6 2894.4 3108
3460.9 3906.7 4345.4 4695.7 5002.2 5282 5458.8 5503.9 5395.2 5119.9
4564.1 3603.4 2974.5 2491.3 1973 1388.1 912.4 639.7 499.1 431.1
391 328.7 278.5 96.6 47.1 7.6 0
1445.3 1822.3 2154.9 2414.3 2605.1 2734.1 2800.3 2818.7 2901.4 3094
3420.2 3857.1 4287.5 4650 4959.6 5239.4 5449.2 5524.9 5455.6 5222.2
4758.1 3870.4 3094.7 2598.7 2086.9 1513.3 995.1 671.5 515 446.4
394.9 333.8 281 119.5 50.2 9.5 0
1445.3 1806.4 2132.6 2394.6 2598.7 2746.9 2828.9 2863.9 2928.7 3101.7
3379.5 3767.4 4180.7 4545 4839.4 5074.7 5295.3 5402.8 5375.5 5189.2
4815.9 4206.1 3352.8 2757.7 2249.6 1693.9 1131.2 751.6 555.7 461.6
407.6 354.8 303.9 232.1 118.3 14 0
1445.3 1806.4 2123.1 2384.4 2602.5 2769.8 2881.7 2940.2 3001.2 3134.7
3341.4 3642.1 3999.5 4342.2 4618.2 4844.5 5034.6 5188.5 5229.9 5168.8
4944.4 4527.9 3942.9 3250.5 2598.7 2019.5 1412.2 904.2 616.8 469.3
405 351.6 300.1 239.1 167.9 65.5 0
1445.3 1753 2060.1 2328.5 2558.7 2762.1 2924.3 3031.7 3100.4 3205.9
3377.6 3598.3 3883.8 4174.3 4435.7 4660.8 4843.9 5006.7 5122.4 5153.6
5091.9 4902.4 4534.9 3979.1 3329.9 2666.7 1987 1309.8 822.8 551.9
420.9 373.9 324.9 248 167.2 52.1 0
1445.3 1725.1 2002.3 2263.6 2505.2 2729.1 2932.5 3093.4 3202.8 3305.1
3433.6 3618 3831.6 4085.3 4340.9 4595.3 4811.5 4980.6 5108.4 5214
5296 5268.6 5153.6 4892.2 4440.8 3855.8 3103.6 2380 1600.4 988.1
640.9 438.1 317.3 192 96.6 25.4 0
1445.3 1671.6 1912.6 2158.7 2397.8 2632.4 2858.8 3060.3 3227.6 3361.7
3497.8 3646.6 3810 4013.5 4246.8 4511.3 4783.5 5046.1 5278.8 5483.6
5669.9 5874.6 5966.8 6024 6011.3 5751.9 5256.6 4467.5 3423.4 2318.9
1338.5 695 354.8 204.7 99.8 34.3 0
1445.3 1631 1824.2 2035.4 2254.1 2460.7 2682.6 2898.2 3105.5 3288.6
3471.7 3641.5 3795.4 3961.3 4135.6 4322.5 4539.3 4784.8 5053.1 5337.9
5648.9 6095.2 6455.8 6675.8 6926.3 7107.5 7131 6887.5 6254.2 5229.2
3810 2458.8 1253.3 511.2 182.5 35.6 0
1445.3 1557.8 1693.9 1851.6 2024.5 2207.7 2394 2578.4 2760.9 2948.4
3144.9 3326.8 3524.5 3731.2 3946.1 4161.6 4400.7 4669 4966 5302.3
5695.3 6291.1 6882.4 7287.5 7804.4 8412.9 9064 9498.3 9405.5 8531.2
6731.1 4363.8 1851 565.3 178 36.9 0
1445.3 1545.1 1680.5 1825.5 1988.9 2161.9 2338.7 2514.8 2689 2865.8
3040 3220.6 3411.3 3618 3831.6 4053.5 4300.2 4573 4878.2 5226
5618.4 6249.1 6844.9 7283.6 7836.2 8499.4 9210.3 9663 9577.2 8647.5
6691 4091.7 1568 433 139.9 31.8 0
1445.3 1496.8 1566.7 1660.8 1774.7 1898.6 2023.9 2155.5 2291.6 2428.9
2567.6 2710.6 2855 3007.6 3171.6 3345.2 3536 3752.1 4012.8 4310.4
4672.9 5248.9 5685.8 6116.9 6642.7 7275.4 7869.3 8126.8 7857.8 6832.2
5043.6 2807.3 809.4 169.8 56.6 12.7 0
1445.3 1461.2 1500.6 1557.2 1635.4 1720 1812.2 1906.9 2002.9 2105.3
2205.1 2301.1 2400.3 2498.9 2603.2 2713.2 2828.9 2969.4 3132.2 3343.3
3648.5 4027.5 4285.6 4574.3 4919.6 5296 5552.9 5463.2 5014.3 4172.4
3013.3 1541.9 503 150.1 51.5 12.1 0
1445.3 1429.4 1435.1 1461.2 1503.8 1547.7 1605.5 1662.7 1719.3 1778.5
1830 1876.4 1915.2 1950.8 1975.6 1991.5 2007.4 2018.2 2036 2077.3
2176.5 2235 2245.8 2267.4 2301.1 2331.7 2248.4 1984.5 1608.1 1191.6
810.1 459.1 230.2 97.3 47.1 16.5 0
1445.3 1362.6 1313.7 1288.2 1285.7 1295.9 1313 1332.1 1345.5 1353.7
1353.1 1337.2 1312.4 1277.4 1231 1174.4 1106.4 1035.8 970.9 910.5
848.2 792.9 746.5 708.3 675.3 641.6 599.6 543 464.8 359.9
262 192.7 133.5 85.8 49 14 0
1445.3 1300.9 1211.3 1171.9 1162.3 1170.6 1188.4 1207.5 1217 1214.5
1201.1 1177.6 1143.3 1100.7 1051.1 1000.2 947.4 894.6 842.5 785.3
727.4 675.3 637.1 614.2 605.3 606.6 605.3 587.5 543.7 470.5
358 246.7 173 113.8 56.6 12.7 0
1445.3 1252.6 1144.5 1101.9 1103.8 1128 1154.7 1171.9 1173.1 1161.7
1139.4 1107.6 1070.1 1026.9 981.1 936 888.3 838 786.5 738.9
702.6 671.5 650.5 637.1 625.7 612.3 591.3 569.7 543 500.4
435.6 342.1 224.5 124 59.1 12.7 0
1445.3 1206.2 1094.9 1066.3 1084.1 1117.2 1143.3 1156 1150.9 1131.2
1100.7 1064.4 1022.4 981.1 937.2 894.6 865.4 830.4 786.5 751.6
728 696.9 647.9 609.1 583.7 558.9 533.5 508 485.2 464.2
439.4 399.3 326.8 250.5 146.9 35.6 0
1445.3 1180.1 1068.9 1053 1083.5 1115.3 1141.3 1149 1136.9 1105.7
1068.2 1025.6 979.8 939.1 904.2 884.5 860.9 836.8 813.3 761.1
714.7 677.8 640.9 606.6 571 539.8 509.3 481.3 452.1 418.4
385.3 355.4 311.6 269 188.2 73.1 0
1445.3 1157.9 1052.3 1050.4 1084.1 1114.6 1137.5 1140.1 1121.6 1087.9
1045.3 998.3 956.3 917.5 891.5 869.2 840.6 801.8 767.5 726.1
694.3 658.7 623.8 592 565.3 537.9 508.7 478.8 443.8 405
362.4 324.9 276.6 209.2 138.6 57.9 0
1445.3 1145.2 1044.1 1049.8 1086.7 1116.6 1136.9 1133.1 1109.6 1069.5
1019.9 973.5 934.1 904.2 890.2 856.5 804.3 743.9 719.8 699.4
663.2 635.2 611.1 575.4 548.7 527.8 500.4 468 429.2 386.6
340.2 319.8 275.3 179.9 131 80.1 0
1445.3 1142.6 1039 1050.4 1087.3 1117.8 1136.3 1131.2 1102.6 1057.4
1007.2 961.4 922.6 904.2 882.6 840 763.7 713.4 700.7 675.9
644.1 609.8 577.4 552.6 537.3 523.9 499.1 468.6 431.7 389.1
344 355.4 283.6 189.5 144.3 53.4 0
1445.3 1142.6 1038.3 1052.3 1087.9 1118.5 1135.6 1133.1 1105.1 1058.1
1007.2 960.8 922 904.8 880.7 837.4 757.9 714.1 703.9 675.3
642.2 604.7 578 544.9 540.5 523.9 498.5 468.6 434.3 388.5
345.3 350.4 243.5 195.8 142.4 51.5 0
